1038.S71.HUB NB
017497
MFG #: THOM
$0.00
/
- Coupling Size: 1038
- Hub Barrel Outside Diameter: 15.56 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 19.75 in
- Hub Length: 9 in
- Hub Style: Standard
- Maximum Bore: 10.375 in
- Coupling Model(s): Series 71
- Height: 9.00
- Length: 9.00
- Net Weight: 513.00
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 71 size 1038 coupling.