375.S71.BHUB RB W/CPSCS & WSHRS
012208
MFG #: THOM
$0.00
/
- Coupling Size: 375
- Hub Barrel Outside Diameter: 7.62 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 7.62 in
- Hub Length: 3.25 in
- Hub Style: Large Block
- Maximum Bore: 5 in
- Coupling Model(s): Series 71
- Height: 12.00
- Length: 12.00
- Net Weight: 41.90
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 375 coupling.