300.S71.BHUB RB 1-9/16" W/CPSCS & WSHRS
012207
MFG #: THOM
$0.00
/
- Coupling Size: 300
- Hub Barrel Outside Diameter: 5.97 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 5.97 in
- Hub Length: 2.75 in
- Hub Style: Large Block
- Maximum Bore: 4 in
- Coupling Model(s): Series 71
- Height: 9.00
- Length: 9.00
- Net Weight: 19.95
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 300 coupling.