225.S71.BHUB RB 1-1/4 W/CPSCS & WSHRS
012206
MFG #: THOM
$0.00
/
- Coupling Size: 225
- Hub Barrel Outside Diameter: 4.94 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 4.94 in
- Hub Length: 2.06 in
- Hub Style: Large Block
- Maximum Bore: 3.25 in
- Coupling Model(s): Series 71
- Height: 2.50
- Length: 6.25
- Net Weight: 10.36
- Unit of Dimension: IN
- Volume: 1.408
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.50
Large Block-type rough bore hub and adapter hardware (cap screws) for Thomas Series 71 size 225 coupling.