350.S71.HUB EXT RB 1-3/8"
007432
MFG #: THOM
$0.00
/
- Coupling Size: 350
- Hub Barrel Outside Diameter: 5.25 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 6.75 in
- Hub Length: 3.75 in
- Hub Style: Extended
- Maximum Bore: 3.5 in
- Coupling Model(s): Series 71
- Height: 7.00
- Length: 7.00
- Net Weight: 26.13
- Unit of Dimension: Inch
- Volume: 6.022
- Volume Unit: CDM
- Weight unit: LB
- Width: 7.50
Extended-type rough bore hub for Thomas Series 71 size 350 coupling.