262.S54.HUB RB RMKD 1-1/16
938019
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 262
- Bore Size Max (in): 2.75 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 7.50
- Hub Barrel Outside Diameter (in): 4.12 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 6.62 in
- Hub Length (in): 2.59 in
- Hub Style: Internal
- Length: 7.50
- Net Weight: 10.94
- Unit of Dimension: IN
- Volume: 6.913
- Volume Unit: CDM
- Weight unit: LB
- Width: 7.50
Standard rough bore hub for Thomas Series 54RD / 54RDG size 262 coupling. Used when hub barrel is positioned internal to the center spacer.