350.S54.HUB RB
836822
MFG #: THOM
$0.00
/
- Coupling Size: 350
- Hub Barrel Outside Diameter: 5.5 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 8.69 in
- Hub Length: 3.28 in
- Hub Style: Internal
- Maximum Bore: 3.75 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 9.00
- Hub Barrel Positioning: Internal
- Length: 9.50
- Net Weight: 26.24
- Unit of Dimension: IN
- Volume: 0.126
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 54RD / 54RDG size 350 coupling. Used when hub barrel is positioned internal to the center spacer.