125.S54.HUB RB L/RMK
828531
$0.00
/
- Coupling Size: 125
- Hub Barrel Outside Diameter: 1.75 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 3.69 in
- Hub Length: 1.84 in
- Hub Style: Internal
- Maximum Bore: 1.19 in
- Coupling Model(s): Series 54RD
- Height: 9.00
- Hub Barrel Positioning: Internal
- Length: 9.00
- Net Weight: 1.70
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 54RD size 125 coupling. Used when hub barrel is positioned internal to the center spacer.