312.S54.HUB RB RMKD 1-5/16

737977 MFG #: THOM
$0.00 /
  • Coupling Size: 312
  • Hub Barrel Outside Diameter: 5 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: None
  • Hub Flange Outside Diameter: 7.81 in
  • Hub Length: 2.84 in
  • Hub Style: Internal
  • Maximum Bore: 3.38 in
  • Coupling Model(s): Series 54RD;Series 54RDG
  • Height: 12.00
  • Hub Barrel Positioning: Internal
  • Length: 12.00
  • Net Weight: 17.64
  • Unit of Dimension: Inch
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.00
Standard rough bore hub for Thomas Series 54RD / 54RDG size 312 coupling. Used when hub barrel is positioned internal to the center spacer.
QTY