225.S54.HUB RB RMKD 15/16
638017
MFG #: THOM
$0.00
/
- Coupling Size: 550
- Hub Barrel Outside Diameter: 3.5 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 5.69 in
- Hub Length: 2.19 in
- Hub Style: Internal
- Maximum Bore: 2.38 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 9.00
- Hub Barrel Positioning: Internal
- Length: 9.00
- Net Weight: 7.20
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 54RD / 54RDG size 225 coupling. Used when hub barrel is positioned internal to the center spacer.