450.S54.HUB RB RMKD
428828
MFG #: THOM
$0.00
/
- Coupling Size: 450
- Hub Barrel Outside Diameter: 7 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 11.31 in
- Hub Length: 4.5 in
- Hub Style: Internal
- Maximum Bore: 4.75 in
- Coupling Model(s): Series 54RD;Series 54RDG
- Height: 11.50
- Hub Barrel Positioning: Internal
- Length: 11.50
- Net Weight: 55.89
- Unit of Dimension: Inch
- Volume: 23.839
- Volume Unit: CDM
- Weight unit: LB
- Width: 11.00
Standard rough bore hub for Thomas Series 54RD / 54RDG size 450 coupling. Used when hub barrel is positioned internal to the center spacer.