312.S52.HUB RB RMKD 1-7/16
834410
MFG #: THOM
$0.00
/
- Coupling Size: 312
- Hub Barrel Outside Diameter: 5.25 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 7.81 in
- Hub Length: 3.38 in
- Hub Style: Standard
- Maximum Bore: 3.63 in
- Coupling Model(s): Series 52;Series 52T
- Height: 8.50
- Length: 8.00
- Net Weight: 23.20
- Unit of Dimension: Inch
- Volume: 9.472
- Volume Unit: CDM
- Weight unit: LB
- Width: 8.50
Standard rough bore hub for Thomas Series 52 & 52T size 312 coupling.