450.S52.HUB RB RMKD
634414
MFG #: THOM
$0.00
/
- Coupling Size: 450
- Hub Barrel Outside Diameter: 7.44 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 11.31 in
- Hub Length: 4.5 in
- Hub Style: Standard
- Maximum Bore: 5.13 in
- Coupling Model(s): Series 52;Series 52T
- Height: 12.00
- Length: 12.00
- Net Weight: 61.86
- Unit of Dimension: Inch
- Volume: 0.425
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas Series 52 & 52T size 450 coupling.