262.S52.HUB RB RMKD 1-3/16
634409
MFG #: THOM
$0.00
/
- Coupling Size: 262
- Hub Barrel Outside Diameter: 4.5 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 6.62 in
- Hub Length: 2.88 in
- Hub Style: Standard
- Maximum Bore: 3.13 in
- Coupling Model(s): Series 52;Series 52T
- Height: 7.50
- Length: 8.00
- Net Weight: 2.20
- Unit of Dimension: Inch
- Volume: 7.374
- Volume Unit: CDM
- Weight unit: LB
- Width: 7.50
Standard rough bore hub for Thomas Series 52 & 52T size 262 coupling.