425.S52.HUB RB RMKD
434413
MFG #: THOM
$0.00
/
- Coupling Size: 425
- Hub Barrel Outside Diameter: 7 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 10.5 in
- Hub Length: 4.25 in
- Hub Style: Standard
- Maximum Bore: 4.75 in
- Coupling Model(s): Series 52;Series 52T
- Height: 12.00
- Length: 12.00
- Net Weight: 49.38
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas Series 52 & 52T size 425 coupling.