225.S52.HUB RB RMKD 1.00
434408
MFG #: THOM
$0.00
/
- Coupling Size: 225
- Hub Barrel Outside Diameter: 3.78 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 5.69 in
- Hub Length: 2.63 in
- Hub Style: Standard
- Maximum Bore: 2.63 in
- Coupling Model(s): Series 52;Series 52T
- Height: 6.50
- Length: 7.00
- Net Weight: 8.64
- Unit of Dimension: Inch
- Volume: 4.846
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.50
Standard rough bore hub for Thomas Series 52 & 52T size 225 coupling.