375.S52.HUB RB RMKD 1-3/4
234412
MFG #: THOM
$0.00
/
- Coupling Size: 375
- Hub Barrel Outside Diameter: 6.5 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 9.69 in
- Hub Length: 4 in
- Hub Style: Standard
- Maximum Bore: 4.5 in
- Coupling Model(s): Series 52;Series 52T
- Height: 10.00
- Length: 10.00
- Net Weight: 39.90
- Unit of Dimension: IN
- Volume: 15.568
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.50
Standard rough bore hub for Thomas Series 52 & 52T size 375 coupling.