200.S52.HUB RB RMKD 15/16
234407
MFG #: THOM
$0.00
/
- Coupling Size: 200
- Hub Barrel Outside Diameter: 3.28 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 5.44 in
- Hub Length: 2.06 in
- Hub Style: Standard
- Maximum Bore: 2.25 in
- Coupling Model(s): Series 52;Series 52T
- Height: 6.00
- Length: 6.50
- Net Weight: 9.33
- Unit of Dimension: Inch
- Volume: 3.515
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.50
Standard rough bore hub for Thomas Series 52 & 52T size 200 coupling.