125.S52.HUB RB RMKD 5/8
128790
MFG #: THOM
$0.00
/
- Coupling Size: 125
- Hub Barrel Outside Diameter: 2.06 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 3.69 in
- Hub Length: 1.31 in
- Hub Style: Standard
- Maximum Bore: 1.38 in
- Coupling Model(s): Series 52;Series 52T
- Height: 9.00
- Length: 9.00
- Net Weight: 3.31
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas Series 52 & 52T size 125 coupling.