350.S52.HUB RB RMKD 1-9/16
034411
MFG #: THOM
$0.00
/
- Coupling Size: 350
- Hub Barrel Outside Diameter: 5.88 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 8.69 in
- Hub Length: 3.75 in
- Hub Style: Standard
- Maximum Bore: 4 in
- Coupling Model(s): Series 52;Series 52T
- Height: 12.00
- Length: 12.00
- Net Weight: 30.29
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas Series 52 & 52T size 350 coupling.