401.DBZ.HUB RB RMKD
816120
MFG #: THOM
$0.00
/
- Coupling Size: 401
- Hub Barrel Outside Diameter: 6.63 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 10.69 in
- Hub Length: 4.19 in
- Hub Style: Standard
- Maximum Bore: 4.13 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 12.00
- Length: 12.00
- Net Weight: 50.33
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 401 coupling.