351.DBZ.HUBEX RB RMKD 1-9/16
716119
MFG #: THOM
$0.00
/
- Coupling Size: 351
- Hub Barrel Outside Diameter: 5.81 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 9.38 in
- Hub Length: 4.06 in
- Hub Style: Extended
- Maximum Bore: 4 in
- Coupling Model(s): DBZ-A;DBZ-B
- Height: 12.00
- Length: 12.00
- Net Weight: 38.00
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Extended-type rough bore hub for Thomas DBZ-A / DBZ-B size 351 coupling.