263.DBZ.HUB RB RMKD 1-1/8
716114
MFG #: THOM
$0.00
/
- Coupling Size: 263
- Hub Barrel Outside Diameter: 4.44 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 7 in
- Hub Length: 2.75 in
- Hub Style: Standard
- Maximum Bore: 2.88 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 9.00
- Length: 9.00
- Net Weight: 14.44
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 263 coupling.