226.DBZ.HUB RB RMKD 15/16
616112
MFG #: THOM
$0.00
/
- Coupling Size: 226
- Hub Barrel Outside Diameter: 3.78 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 6.06 in
- Hub Length: 2.38 in
- Hub Style: Standard
- Maximum Bore: 2.38 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 9.00
- Length: 9.00
- Net Weight: 4.20
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: KG
- Width: 9.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 226 coupling.