163.DBZ.HUBEX RB RMKD 3/4
616109
MFG #: THOM
$0.00
/
- Coupling Size: 163
- Hub Barrel Outside Diameter: 2.75 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 4.56 in
- Hub Length: 1.88 in
- Hub Style: Extended
- Maximum Bore: 1.88 in
- Coupling Model(s): DBZ-A;DBZ-B
- Height: 9.00
- Length: 9.00
- Net Weight: 3.70
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Extended-type rough bore hub for Thomas DBZ-A / DBZ-B size 163 coupling.