301.DBZ.HUBEX RB RMKD 1-3/8
516117
MFG #: THOM
$0.00
/
- Coupling Size: 301
- Hub Barrel Outside Diameter: 5.06 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 8 in
- Hub Length: 3.44 in
- Hub Style: Extended
- Maximum Bore: 3.5 in
- Coupling Model(s): DBZ-A;DBZ-B
- Height: 4.00
- Length: 8.50
- Net Weight: 24.14
- Unit of Dimension: Inch
- Volume: 0.046
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 8.25
Extended-type rough bore hub for Thomas DBZ-A / DBZ-B size 301 coupling.