301.DBZ.HUB RB 1-3/16"
416116
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 301
- Bore Size Max (in): 3.13 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 4.00
- Hub Barrel Outside Diameter (in): 5.06 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 8 in
- Hub Length (in): 3.12 in
- Hub Style: Standard
- Length: 8.25
- Net Weight: 21.61
- Unit of Dimension: IN
- Volume: 4.461
- Volume Unit: CDM
- Weight unit: LB
- Width: 8.25
Standard rough bore hub for Thomas DBZ / DBZ-A size 301 coupling.