101.DBZ.HUBEX.HUB 100.SN RB RMKD 5/8
216105
MFG #: THOM
$0.00
/
- Coupling Size: 101
- Hub Barrel Outside Diameter: 1.69 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 3.22 in
- Hub Length: 1.38 in
- Hub Style: Extended
- Maximum Bore: 1.16 in
- Coupling Model(s): DBZ-A;DBZ-B
- Height: 9.00
- Length: 9.00
- Net Weight: 3.31
- Unit of Dimension: IN
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Extended-type rough bore hub for Thomas DBZ-A / DBZ-B size 101 coupling.