451.DBZ.HUBEX RB RMKD
116123
MFG #: THOM
$0.00
/
- Coupling Size: 451
- Hub Barrel Outside Diameter: 7.38 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 12.13 in
- Hub Length: 5.25 in
- Hub Style: Extended
- Maximum Bore: 4.75 in
- Coupling Model(s): DBZ-A;DBZ-B
- Height: 5.00
- Length: 28.00
- Net Weight: 88.19
- Unit of Dimension: Inch
- Volume: 0.803
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 35.00
Extended-type rough bore hub for Thomas DBZ-A / DBZ-B size 451 coupling.