126.DBZ.HUB RB RMKD 5/8
116106
MFG #: THOM
$0.00
/ EA
- Coupling Size: 126
- Hub Barrel Outside Diameter: 2.06 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 3.84 in
- Hub Length: 1.5 in
- Hub Style: Standard
- Maximum Bore: 1.38 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 9.00
- Length: 9.00
- Net Weight: 1.16
- Unit of Dimension: IN
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: KG
- Width: 9.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 126 coupling.