451.DBZ.HUB RB RMKD
016122
MFG #: THOM
$0.00
/
- Coupling Size: 451
- Hub Barrel Outside Diameter: 7.38 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 12.13 in
- Hub Length: 4.75 in
- Hub Style: Standard
- Maximum Bore: 4.63 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 12.00
- Length: 12.00
- Net Weight: 74.00
- Unit of Dimension: Inch
- Volume: 0.425
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 451 coupling.