375.AMR.HUB RB
921797
MFG #: THOM
$0.00
/
- Coupling Size: 375
- Hub Barrel Outside Diameter: 6.5 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 11.88 in
- Hub Length: 4 in
- Hub Style: Standard
- Maximum Bore: 4.5 in
- Coupling Model(s): AMR;CMR
- Height: 4.75
- Length: 10.25
- Net Weight: 41.89
- Unit of Dimension: IN
- Volume: 8.178
- Volume Unit: CDM
- Weight unit: LB
- Width: 10.25
Standard rough bore hub for Thomas AMR / CMR size 375 coupling.