162.AMR.HUB RB
811410
MFG #: THOM
$0.00
/
- Coupling Size: 162
- Hub Barrel Outside Diameter: 2.75 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 6.25 in
- Hub Length: 1.75 in
- Hub Style: Standard
- Maximum Bore: 1.88 in
- Coupling Model(s): AMR;CMR
- Height: 5.00
- Length: 5.00
- Net Weight: 41.89
- Unit of Dimension: IN
- Volume: 2.253
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.50
Standard rough bore hub for Thomas AMR / CMR size 162 coupling.