350.AMR.HUB RB 1-3/8"
721392
MFG #: THOM
$0.00
/ EA
- Coupling Size: 350
- Hub Barrel Outside Diameter: 6 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 10.88 in
- Hub Length: 3.75 in
- Hub Style: Standard
- Maximum Bore: 4 in
- Coupling Model(s): AMR;CMR
- Height: 12.00
- Length: 12.00
- Net Weight: 36.07
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas AMR / CMR size 350 coupling.