225.AMR.HUB RB 15/16"
622050
MFG #: THOM
$0.00
/
- Coupling Size: 225
- Hub Barrel Outside Diameter: 3.88 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 7.62 in
- Hub Length: 2.5 in
- Hub Style: Standard
- Maximum Bore: 2.63 in
- Coupling Model(s): AMR;CMR
- Height: 5.50
- Length: 6.50
- Net Weight: 22.88
- Unit of Dimension: Inch
- Volume: 3.515
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.00
Standard rough bore hub for Thomas AMR / CMR size 225 coupling.