425.AMR.HUB RB
221838
MFG #: THOM
$0.00
/
- Coupling Size: 425
- Hub Barrel Outside Diameter: 7 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 13.12 in
- Hub Length: 4.25 in
- Hub Style: Standard
- Maximum Bore: 4.75 in
- Coupling Model(s): AMR;CMR
- Height: 11.00
- Length: 11.50
- Net Weight: 49.60
- Unit of Dimension: IN
- Volume: 0.228
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 11.00
Standard rough bore hub for Thomas AMR / CMR size 425 coupling.