450.AMR.HUB 2.00 RB
122088
MFG #: THOM
$0.00
/
- Coupling Size: 450
- Hub Barrel Outside Diameter: 7.44 in
- Hub Bore Type: Rough Bore
- Hub Coating: None
- Hub Flange Outside Diameter: 14.75 in
- Hub Length: 4.5 in
- Hub Style: Standard
- Maximum Bore: 5.13 in
- Coupling Model(s): AMR;CMR
- Height: 12.00
- Length: 12.00
- Net Weight: 65.70
- Unit of Dimension: Inch
- Volume: 0.425
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas AMR / CMR size 450 coupling.