312.AMR.HUB RB 1-3/16"
021395
MFG #: Thomas
$0.00
/ EA
- Bore Type: Rough Bore
- Coupling Size: 312
- Bore Size Max (in): 3.63 in
- Coupling Model(s): AMR;CMR
- Height: 12.00
- Hub Barrel Outside Diameter (in): 5.44 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 9.5 in
- Hub Length (in): 3.38 in
- Hub Style: Standard
- Length: 12.00
- Net Weight: 25.64
- Unit of Dimension: IN
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas AMR / CMR size 312 coupling.