PKIT SR71 150/175 STL

918484 MFG #: Thomas
$0.00 /
  • Coupling Size: 150/175
  • Bolt Body Diameter (in): 0.26 in
  • Bolt Quantity: 8
  • Bolt Thread: 1/4 in - 28
  • Cap Screw Quantity: 8
  • Coupling Model(s): Series 71
  • Hardware Material: Alloy Steel
  • Height: 9.00
  • Kit Type: Full
  • Length: 9.00
  • Locknut Coating: None
  • Locknut Quantity: 8
  • Net Weight: 0.53
  • Unit of Dimension: IN
  • Volume: 11.946
  • Volume Unit: CDM
  • Washer Quantity: 16
  • Weight unit: LB
  • Width: 9.00
Full hardware kit for Thomas Series 71 coupling, sizes 150 and 175.
QTY