PKIT SR71 300 STL

118484 MFG #: Thomas
$0.00 /
  • Coupling Size: 300
  • Bolt Body Diameter (in): 0.33 in
  • Bolt Quantity: 12
  • Bolt Thread: 5/16 in - 24
  • Cap Screw Quantity: 12
  • Coupling Model(s): Series 71
  • Hardware Material: Alloy Steel
  • Height: 4.00
  • Kit Type: Full
  • Length: 3.50
  • Locknut Coating: None
  • Locknut Quantity: 12
  • Net Weight: 1.01
  • Unit of Dimension: IN
  • Volume: 0.918
  • Volume Unit: CDM
  • Washer Quantity: 24
  • Weight unit: LB
  • Width: 4.00
Full hardware kit for Thomas Series 71 coupling, size 300.
QTY