PKIT SR71 225 STL

018484 MFG #: Thomas
$0.00 /
  • Coupling Size: 225
  • Bolt Body Diameter (in): 0.26 in
  • Bolt Quantity: 12
  • Bolt Thread: 1/4 in - 28
  • Cap Screw Quantity: 6
  • Coupling Model(s): Series 71
  • Hardware Material: Alloy Steel
  • Height: 9.00
  • Kit Type: Full
  • Length: 9.00
  • Locknut Coating: None
  • Locknut Quantity: 12
  • Net Weight: 0.66
  • Unit of Dimension: IN
  • Volume: 11.946
  • Volume Unit: CDM
  • Washer Quantity: 24
  • Weight unit: LB
  • Width: 9.00
Full hardware kit for Thomas Series 71 coupling, size 225.
QTY