PKIT SR54RDG 375
588217
MFG #: THOM
$0.00
/
- Bolt Body Diameter (in): 0.62 in
- Bolt Quantity: 16
- Cap Screw Quantity: 32
- Coupling Size: 375
- Hardware Material: Alloy Steel
- Locknut Quantity: 16
- Bolt Thread: 9/16 in - 18
- Coupling Model(s): Series 54RDG
- Height: 9.00
- Length: 9.00
- Locknut Coating: None
- Net Weight: 7.67
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Washer Quantity: 32
- Weight unit: LB
- Width: 9.00
Hardware kit for Thomas Series 54RDG coupling, size 375.