PKIT SR54RD 375 STL

031760 MFG #: Thomas
$0.00 /
  • Coupling Size: 375
  • Bolt Body Diameter (in): 0.62 in
  • Bolt Quantity: 16
  • Bolt Thread: 9/16 in - 18
  • Cap Screw Quantity: 32
  • Coupling Model(s): Series 54RD
  • Hardware Material: Alloy Steel
  • Height: 9.00
  • Length: 9.00
  • Locknut Coating: None
  • Locknut Quantity: 16
  • Net Weight: 6.80
  • Unit of Dimension: IN
  • Volume: 11.946
  • Volume Unit: CDM
  • Washer Quantity: 32
  • Weight unit: LB
  • Width: 9.00
Hardware kit for Thomas Series 54RD coupling, size 375.
QTY