PKIT SR54RD 262 STL

031757 MFG #: Thomas
$0.00 /
  • Coupling Size: 262
  • Bolt Body Diameter (in): 0.41 in
  • Bolt Quantity: 16
  • Bolt Thread: 3/8 in - 24
  • Cap Screw Quantity: 32
  • Coupling Model(s): Series 54RD
  • Hardware Material: Alloy Steel
  • Height: 9.00
  • Length: 9.00
  • Locknut Coating: Cadmium
  • Locknut Quantity: 16
  • Net Weight: 2.10
  • Unit of Dimension: IN
  • Volume: 11.946
  • Volume Unit: CDM
  • Washer Quantity: 32
  • Weight unit: LB
  • Width: 9.00
Hardware kit for Thomas Series 54RD coupling, size 262.
QTY