PKIT SR54RD 225 STL

031756 MFG #: Thomas
$0.00 /
  • Coupling Size: 225
  • Bolt Body Diameter (in): 0.33 in
  • Bolt Quantity: 16
  • Bolt Thread: 5/16 in - 24
  • Cap Screw Quantity: 32
  • Coupling Model(s): Series 54RD
  • Hardware Material: Alloy Steel
  • Height: 9.00
  • Length: 9.00
  • Locknut Coating: None
  • Locknut Quantity: 16
  • Net Weight: 2.05
  • Unit of Dimension: IN
  • Volume: 11.946
  • Volume Unit: CDM
  • Washer Quantity: 32
  • Weight unit: LB
  • Width: 9.00
Hardware kit for Thomas Series 54RD coupling, size 225.
QTY