312 SR71-8 DPK HHS
586993
MFG #: THOM
$0.00
/
- Disc Inner Diameter: 5.234 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Bolt Hole Diameter: 0.52 in
- Coupling Model(s): Series 71-8
- Height: 12.00
- Length: 12.00
- Net Weight: 1.81
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Stainless steel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 312-8.