SR52 312 TPACK HHS
586072
MFG #: Thomas
$0.00
/
- Coupling Size: 312
- Bolt Hole Diameter (in): 0.47 in
- Coupling Model(s): AMR;CMR;Series 44;Series 52T
- Disc Inner Diameter (in): 5.234 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 9.00
- Length: 9.00
- Net Weight: 1.98
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Stainless steel Tpack-style disc pack for Thomas Coupling, size 312.