375.S71.CMBRA C=5.00
638220
MFG #: THOM
$0.00
/
- Continuous Torque Rating (lb-in): 19300 lb-in
- Coupling Size: 375
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 5 in
- Coupling Model(s): Series 71
- Height: 12.00
- Length: 12.00
- Net Weight: 25.80
- Unit of Dimension: Inch
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard center member assembly for Thomas Series 71 coupling, size 375. Length: 5.00 in.