375.S71-8.CMBRA C=7.50
587599
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 375
- Continuous Torque Rating (in-lb): 100300 in/lbs
- Coupling Model(s): Series 71-8
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Distance Between Shaft Ends (in): 7.5 in
- Height: 12.00
- Length: 12.00
- Net Weight: 100.00
- Unit of Dimension: IN
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard center member assembly for Thomas Series 71-8 coupling, size 375-8. Length: 7.50 in.