300.S71.CMBRA C=5.00
338219
MFG #: THOM
$0.00
/
- Continuous Torque Rating (lb-in): 7260 lb-in
- Coupling Size: 300
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 5 in
- Coupling Model(s): Series 71
- Height: 9.00
- Length: 9.00
- Net Weight: 11.20
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard center member assembly for Thomas Series 71 coupling, size 300. Length: 5.00 in.